HUBBELL WIRING DEVICE-KELLEMS
Surge Protective Device Panel, 105kA, 240V, Non-metallic
Image of HBL5P105NM Surge Protective Device Panel, 105kA, 240V, Non-metallic
Image of HBL5P105NM Surge Protective Device Panel, 105kA, 240V, Non-metallic

Surge Protective Device Panel, 105kA, 240V, Non-metallic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5P105NM

SpikeShield™ Surge Protective Device (SPD) Panel, 105kA imax surge current rating, 240V AC Delta, 3Ph. Delta 3-wire configuration, 240V, Non-metallic

Protect your equipment and systems from power surges with surge protection panels. Panels provide cost-effective preventative maintenance to keep equipment running and minimize downtime, revenue loss, and service calls.

  • Multiple Metal Oxide Varistors (MOVs) to protect from voltage spikes and surges
  • UL1449 5th Edition listed, rated for Type 1 (line side installation) and Type 2 (load side installation)
  • NEMA 4X enclosure
  • 8" x 6" x 3" Non-metallic (NM) polycarbonate

General

Application

Surge

Catalog Number

HBL5P105NM

Color

Gray

Series

SpikeShield™ Series

Size

9x8x4

UPC

783585757865

Dimensions

Size

9x8x4

Weight

4.379 lb

Certifications And Compliance

Nema Rating

4X (IP67)

Logistics

Carton Quantity

1

Pallet Quantity

1