HUBBELL WIRING DEVICE-KELLEMS
Image of HBL3PB50ALU Surge Protective Device Panel, 50kA, 120V, Steel
Image of HBL3PB50ALU Surge Protective Device Panel, 50kA, 120V, Steel
Buy America(n) Qualified

Surge Protective Device Panel, 50kA, 120V, Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3PB50ALU

SpikeShield™ Surge Protective Device (SPD) Panel, 50kA imax surge current rating, 120/240V AC Single Phase, 1Ph. 3-wire +G configuration, 120V

Protect your equipment and systems from power surges with surge protection panels. Panels provide cost-effective preventative maintenance to keep equipment running and minimize downtime, revenue loss, and service calls.

  • Multiple Metal Oxide Varistors (MOVs) to protect from voltage spikes and surges
  • UL1449 5th Edition listed, rated for Type 1 (line side installation) and Type 2 (load side installation)
  • NEMA 6/6P enclosure
  • 4" x 3.5" x 2.5" cast aluminum

General

Application

Surge

Catalog Number

HBL3PB50ALU

Color

Gray

Series

SpikeShield™ Series

Size

7.2x4.1x3.5

UPC

783585757407

Dimensions

Size

7.2x4.1x3.5

Weight

2.357 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Nema Rating

4X (IP67)

Logistics

Carton Quantity

8

Pallet Quantity

539