HUBBELL WIRING DEVICE-KELLEMS
SpikeShield™ Series, SPD Panel, 132kA, 120/240V, NM ENC
Image of HBL3P132NM SpikeShield™ Series, SPD Panel, 132kA, 120/240V, NM ENC

SpikeShield™ Series, SPD Panel, 132kA, 120/240V, NM ENC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3P132NM

SpikeShield™, SPD Panel, 132kA, 120/240V, NM ENCSurge Panel Device, Panel, 120/240V, 1PH105/132 Series

SPD Panel, 132kA, 120/240V, NM ENCSurge Panel Device, Panel, 120/240V, 1PH105/132 Series

  • Multiple Metal Oxide Varistors (MOVs) to protect from voltage spikes and surges
  • UL listed, rated for Type 1 (line side installation) and Type 2 (load side installation) in the US
  • c-UL listed for Type 2 in Canada
  • 120/240V, 1PHPanel, 105/132 Series

General

Application

Surge

Catalog Number

HBL3P132NM

Color

Gray

Series

SpikeShield™ Series

Size

9x8x4

UPC

783585757759

Dimensions

Size

9x8x4

Certifications And Compliance

Nema Rating

4X (IP67)

Logistics

Carton Quantity

1

Pallet Quantity

200