HUBBELL WIRING DEVICE-KELLEMS
Image of HBL5P132S SpikeShield™ Series, SPD Panel, 132kA, 240V, DELTA

SpikeShield™ Series, SPD Panel, 132kA, 240V, DELTA

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5P132S

SpikeShield™, SPD Panel, 132kA, 240V, DELTASurge Panel Device, Panel, 240V, DELTA, 132kA Series

SPD Panel, 132kA, 240V, DELTASurge Panel Device, Panel, 240V, DELTA, 132kA Series

  • Multiple Metal Oxide Varistors (MOVs) to protect from voltage spikes and surges
  • UL listed, rated for Type 1 (line side installation) and Type 2 (load side installation) in the US
  • c-UL listed for Type 2 in Canada
  • 240V, DELTA, Panel, 132kA Series

General

Application

Surge

Catalog Number

HBL5P132S

Color

Gray

Series

SpikeShield™ Series

Size

10x10x4

UPC

783585757933

Dimensions

Size

10x10x4

Certifications And Compliance

Nema Rating

4X (IP67)