HUBBELL WIRING DEVICE-KELLEMS
Image of HBL5P300S Surge Protective Device Panel, 300kA, 240V, Steel
Image of HBL5P300S Surge Protective Device Panel, 300kA, 240V, Steel

Surge Protective Device Panel, 300kA, 240V, Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5P300S

SpikeShield™ Surge Protective Device (SPD) Panel, 300kA imax surge current rating, 240V AC Delta, 3Ph. Delta 3-wire configuration, 240V

Protect your equipment and systems from power surges with surge protection panels. Panels provide cost-effective preventative maintenance to keep equipment running and minimize downtime, revenue loss, and service calls.

  • Multiple Metal Oxide Varistors (MOVs) to protect from voltage spikes and surges
  • UL1449 5th Edition listed, rated for Type 1 (line side installation) and Type 2 (load side installation)
  • NEMA 12 (3R and 4)
  • 16" x 14" x 6" painted carbon steel enclosure

General

Application

Surge

Catalog Number

HBL5P300S

Color

Gray

Series

SpikeShield™ Series

Size

20x18x10

UPC

783585757728

Dimensions

Size

20x18x10

Weight

45 lb

Certifications And Compliance

Nema Rating

4X (IP67)

Logistics

Carton Quantity

1

Pallet Quantity

1