HUBBELL WIRING DEVICE-KELLEMS
SpikeShield™ Series, SPD Panel, 300kA, 347/600V, WYE, w/Disc
Image of HBL10P300SD SpikeShield™ Series, SPD Panel, 300kA, 347/600V, WYE, w/Disc

SpikeShield™ Series, SPD Panel, 300kA, 347/600V, WYE, w/Disc

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL10P300SD

SpikeShield™, SPD Panel, 300kA, 347/600V, WYE, w/DiscSurge Panel Device, Panel, 347/600V, WYE, 150/300SD Series w/ Disconnect(Replacement for HBL10P320DB)

SPD Panel, 300kA, 347/600V, WYE, w/DiscSurge Panel Device, Panel, 347/600V, WYE, 150/300SD Series w/ Disconnect(Replacement for HBL10P320DB)

  • Multiple Metal Oxide Varistors (MOVs) to protect from voltage spikes and surges
  • UL listed, rated for Type 1 (line side installation) and Type 2 (load side installation) in the US
  • c-UL listed for Type 2 in Canada
  • 347/600V, WYE, Panel, 150/300SD Series w/ Disconnect

General

Application

Surge

Catalog Number

HBL10P300SD

Color

Gray

Series

SpikeShield™ Series

Size

20x18x10

UPC

783585757629

Dimensions

Size

20x18x10

Certifications And Compliance

Nema Rating

4X (IP67)

Logistics

Carton Quantity

1

Pallet Quantity

1