HUBBELL WIRING DEVICE-KELLEMS
Image of HBL10P300S SpikeShieldâ„¢, SPD Panel, 300kA, 347/600V, WYE
Image of HBL10P300S SpikeShieldâ„¢, SPD Panel, 300kA, 347/600V, WYE

SpikeShieldâ„¢, SPD Panel, 300kA, 347/600V, WYE

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL10P300S

SpikeShieldâ„¢, SPD Panel, 300kA, 347/600V, WYESurge Panel Device, Panel, 347/600V, WYE, 150/300S Standard Series(Replacement for HBL10P320B)

SPD Panel, 300kA, 347/600V, WYESurge Panel Device, Panel, 347/600V, WYE, 150/300S Standard Series(Replacement for HBL10P320B)

  • Multiple Metal Oxide Varistors (MOVs) to protect from voltage spikes and surges
  • UL listed, rated for Type 1 (line side installation) and Type 2 (load side installation) in the US
  • c-UL listed for Type 2 in Canada
  • 347/600V, WYE, Panel, 150/300S Standard Series

Product details

General

Application

Surge

Catalog Number

HBL10P300S

Color

Gray

Series

SpikeShieldâ„¢

Size

20x18x10

UPC

783585757698

Certifications And Compliance

Nema Rating

4X (IP67)

Resources and downloads

Specifications

Sales Drawings