HUBBELL WIRING DEVICE-KELLEMS
Spring Loaded weatherproof cover, Duplex (outlet, inlet)
Image of HBLMFPC Spring Loaded weatherproof cover, Duplex (outlet, inlet)
Image of HBLMFPC Spring Loaded weatherproof cover, Duplex (outlet, inlet)
Image of HBLMFPC Spring Loaded weatherproof cover, Duplex (outlet, inlet)

Spring Loaded weatherproof cover, Duplex (outlet, inlet)

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLMFPC

Spring Loaded weatherproof cover, Duplex (outlet, inlet)

  • Spring Loaded weatherproof cover
  • Duplex (outlet
  • inlet)

General

Catalog Number

HBLMFPC

Color

Black

Item Type

Insul-Lock Plus cover

Material

Polycarbonate

Style

For Insul-lock plus

Type

Cover

UPC

783585788647

Dimensions

Dimensions

1.01 in x 2.64 in x 1.96 in

Height

1.96 in

Length

1.01 in

Weight

0.5 lb

Width

2.64 in

Logistics

Carton Quantity

50