
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLMFPC
Catalog Number
HBLMFPC
Color
Black
EU RoHS Indicator
Contact Manufacturer
Item Type
Material
Polycarbonate
Style
For Insul-lock plus
Type
Cover
UPC
783585788647
Dimensions
1.01 in x 2.64 in x 1.96 in
Height
1.96 in
Length
1.01 in
Width
2.64 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
50