Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLFPC
Catalog Number
HBLFPC
Color
Black
EU RoHS Indicator
Contact Manufacturer
Item Type
Insul-Lock Plus cover
Material
Polycarbonate
Style
For Insul-lock plus
Type
Cover
UPC
783585788630
Dimensions
1.01 in x 1.64 in x 1.96 in
Height
1.96 in
Length
1.01 in
Width
1.64 in
Carton Quantity
100