HUBBELL WIRING DEVICE-KELLEMS
Image of HBLDS10SSRCJ SS DISC ,100A LED, 4X,JOG, REP COVER
Image of HBLDS10SSRCJ SS DISC ,100A LED, 4X,JOG, REP COVER

SS DISC ,100A LED, 4X,JOG, REP COVER

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS10SSRCJ

SS DISC ,100A LED, 4X,JOG, REP COVER

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • SS DISC
  • 100A LED
  • 4X
  • JOG
  • REP COVER

General

Application

Jog Switch / Labelless

Catalog Number

HBLDS10SSRCJ

Enclosure Type

Stainless Steel

Series

Non-Fused;Fused

Style

Jog

Type

Accessories

UPC

783585640471

Dimensions

Weight

2.5 lb

Electrical Ratings

Current / Amperage Rating

100 A