

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLDS6SSRCP
NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.
Application
LED indicators / Labelless
Catalog Number
HBLDS6SSRCP
Enclosure Type
Stainless Steel
Series
Non-Fused;Fused
Style
inSIGHT
Type
Accessories
UPC
783585640396
Weight
2.77 lb
Current / Amperage Rating
60 A