HUBBELL WIRING DEVICE-KELLEMS
Image of HBLDS10SSRPJ SS SLOPED DISC, 100A LED & JOG, 4X
Image of HBLDS10SSRPJ SS SLOPED DISC, 100A LED & JOG, 4X

SS SLOPED DISC, 100A LED & JOG, 4X

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS10SSRPJ

SS SLOPED DISC, 100A LED & JOG, 4X

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • Secondary confirmation of isolation of power
  • Certified by NSF
  • Integral jog switch allows communication to a PLC
  • Accepts up to 2 Auxiliary contacts

General

Application

LED indicators / Jog Switch / Labelless

Catalog Number

HBLDS10SSRPJ

Enclosure Type

Stainless Steel

Series

Fused

Style

inSIGHT

Type

Disconnect Switches

UPC

783585640525

Dimensions

Weight

12.1 lb

Electrical Ratings

Current / Amperage Rating

100 A