HUBBELL WIRING DEVICE-KELLEMS
Image of HBLDS6SSRRCP SS SLOPED DISC, 60A LED, 4X REP COVER
Image of HBLDS6SSRRCP SS SLOPED DISC, 60A LED, 4X REP COVER

SS SLOPED DISC, 60A LED, 4X REP COVER

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS6SSRRCP

SS SLOPED DISC, 60A LED, 4X REP COVER

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • Secondary confirmation of isolation of power
  • Certified by NSF
  • Highly visible red handle meets OSHA LO/TO capabilities
  • 15 degree sloped top support hygenic design

General

Application

LED indicators / Labelless

Catalog Number

HBLDS6SSRRCP

Enclosure Type

Stainless Steel

Series

Non-Fused;Fused

Style

inSIGHT

Type

Accessories

UPC

783585640426

Dimensions

Weight

3.25 lb

Electrical Ratings

Current / Amperage Rating

60 A

Logistics

Carton Quantity

1