HUBBELL WIRING DEVICE-KELLEMS
Stainless Steel Disconnect Switches, Sloped Replacement Cover with LED Phase Indication, 30A NEMA 4X
Image of HBLDS3SSRRCP Stainless Steel Disconnect Switches, Sloped Replacement Cover with LED Phase Indication, 30A NEMA 4X

Stainless Steel Disconnect Switches, Sloped Replacement Cover with LED Phase Indication, 30A NEMA 4X

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3SSRRCP

Disconnect Switch Sloped Replacement Cover with LED Indication 30A NEMA 4X

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • Sloped top design sheds water and debris
  • External LEDs provide secondary means of visual confirmation of make/break on all phases

General

Application

LED Indicators / Labelless (30A)

Catalog Number

HBLDS3SSRRCP

Color

EU RoHS Indicator

Series

Non-Fused;Fused

Style

Replacement Covers

Type

Accessories

UPC

783585365213

Certifications And Compliance

EU RoHS Indicator