HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, 4-Plex Receptacle, Commercial Grade, Surge Protected, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Red
Image of HBL420HRS Straight Blade Devices, 4-Plex Receptacle, Commercial Grade, Surge Protected, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Red
Image of HBL420HRS Straight Blade Devices, 4-Plex Receptacle, Commercial Grade, Surge Protected, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Red

Straight Blade Devices, 4-Plex Receptacle, Commercial Grade, Surge Protected, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL420HRS

Straight Blade Devices, 4-Plex Receptacle, Commercial Grade, Surge Protected, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Red

Hubbell offers a broad range SPD receptacles with technology that is unsurpassed. Inside Hubbell SPD receptacles are two 22mm square MOVs providing 240 joules of surge protection for each mode. The nylon component shield protects the printed circuit board from contaminants. An all-glass, conformally coated PC board provides superior moisture immunity for longer life in humid environments.

  • Mounts directly to 4-inch square box
  • Heavy duty, impact resistant housing
  • Removable knockouts for mounting
  • Heavy duty, triple wipe, brass power and ground contacts

4 Receptacles in one, Surge Protective Device

General

Application

4-Plex Hospital Grade

Catalog Number

HBL420HRS

Color

Red

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

4-PLEX

Material

Polycarbonate

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Frequency - 60Hz
  • Electrical - Protection Modes - Normal and Common Modes
  • Electrical - Response Time - Approximately 5 ns
  • Electrical - Transient Suppression - Peak Energy (10 X 100 µs), Peak Current (8 X 20 µs)
  • Electrical - Voltage - 20V AC + 10% - 15%
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - -40°F to 140°F (-40°C to 60°C)

Product Family

Hospital Grade

Specifications

  • Base Material - Lexan®
  • Contact Design - Triple Wipe
  • Face Material - Lexan®
  • Mounting Screws - Brass
  • Power Contacts - .032 in. (.8) Brass

Type

4-Plex

UPC

783585252353

Dimensions

Display Size

Standard Sized Product

Weight

0.25 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • Certified to CSA 22.2, No. 42 File 285
  • Listed to UL Standard 498 File E2186

Nema Rating

5-20R

Operational

Performance

  • Electrical - Frequency - 60Hz
  • Electrical - Protection Modes - Normal and Common Modes
  • Electrical - Response Time - Approximately 5 ns
  • Electrical - Transient Suppression - Peak Energy (10 X 100 µs), Peak Current (8 X 20 µs)
  • Electrical - Voltage - 20V AC + 10% - 15%
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - -40°F to 140°F (-40°C to 60°C)

Logistics

Carton Quantity

5