Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL4APGY
Application
4-Plex Hospital Grade
Catalog Number
HBL4APGY
Color
Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
4-PLEX Accessory
Material
Polycarbonate
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
4-Outlet Receptacle
Specifications
Plate - Polycarbonate
Type
Adapter Plate
UPC
783585014449
Dimensions
4.78 in x 4.78 in x 0.58 in
Height
0.58 in
Length
4.78 in
Weight
0.1 lb
Width
4.78 in
Dielectric Strength
Withstands 2,000V minimum
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Carton Quantity
5