
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL4API
Adapter Plate
Application
4-Plex Hospital Grade
Catalog Number
HBL4API
Color
Ivory
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
4-PLEX Accessory
Material
Polycarbonate
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
4-Outlet Receptacle
Specifications
Plate - Polycarbonate
Type
Adapter Plate
UPC
783585013763
Dimensions
4.78 in x 4.78 in x 0.58 in
Height
0.58 in
Length
4.78 in
Weight
0.15 lb
Width
4.78 in
Dielectric Strength
Withstands 2,000V minimum
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Industry Standard(s)
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
5
Pallet Quantity
1440