HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Accessories, 4-Plex Portable Box, 4" square box, Ivory, Single Pack
Image of HBL4PBI Straight Blade Devices, Accessories, 4-Plex Portable Box, 4" square box, Ivory, Single Pack
Image of HBL4PBI Straight Blade Devices, Accessories, 4-Plex Portable Box, 4" square box, Ivory, Single Pack

Straight Blade Devices, Accessories, 4-Plex Portable Box, 4" square box, Ivory, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4PBI

Straight Blade Devices, Accessories, 4-Plex Portable Box,4" square box, Ivory, Single Pack

  • Anchor hole and loop feature secures solid wire for fast, easy terminations
  • Triple wipe contacts
  • Easily accessible break-off tabs for split wiring
  • Three conductors energize all four outlets

General

Application

Commercial Grade

Catalog Number

HBL4PBI

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

4-PLEX Accessory

Material

Polycarbonate

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Flammability - UL 94 V-2

Series

4-Outlet Receptacle

Specifications

  • Box - Polycarbonate
  • Cord Accomodation - Accepts up to 0.66" (16.8) diameter cord

Type

Portable Box

UPC

783585014074

Dimensions

Dimensions

4.30 in x 0.39 in x 4.30 in

Display Size

Standard Sized Product

Height

4.3 in

Length

4.3 in

Weight

0.2 lb

Width

0.39 in

Electrical Ratings

Dielectric Strength

Withstands 2,000V minimum

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Operational

Performance

Environmental - Flammability - UL 94 V-2

Logistics

Carton Quantity

5

Pallet Quantity

1440