HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Accessories, Closure Cap, 15A and 20A Straight Blade or 15A Locking Weatherproof Boots, Yellow, Single Pack
Image of HBL60CM19 Straight Blade Devices, Accessories, Closure Cap, 15A and 20A Straight Blade or 15A Locking Weatherproof Boots, Yellow, Single Pack

Straight Blade Devices, Accessories, Closure Cap, 15A and 20A Straight Blade or 15A Locking Weatherproof Boots, Yellow, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60CM19

Straight Blade Devices, Accessories, Closure Cap, 15A and 20A Straight Blade or 15A Locking Weatherproof Boots, Yellow, Single Pack.

  • Closure Cap
  • 15A and 20A Straight Blade or 15A Locking Weatherproof Boots
  • Yellow

Standard Product

General

Catalog Number

HBL60CM19

Color

Yellow

Construction

Molded

EU RoHS Indicator

Yes

Item Type

15A Straight Blade and 15A Twist-Lock®

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Mounts on Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Accessory

Style

Seal-Tite triple seal

UPC

783585808376

Dimensions

Display Size

Standard Sized Product

Weight

0.1 lb

Conductor Related

Cable Entry

End of Boot

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

10