HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Accessories, Short Weatherproof Boot, 15A and 20A Straight Blade or 15A Locking Plugs and Connector Bodies, Single Pack
Image of HBL60CM17 Straight Blade Devices, Accessories, Short Weatherproof Boot, 15A and 20A Straight Blade or 15A Locking Plugs and Connector Bodies, Single Pack

Straight Blade Devices, Accessories, Short Weatherproof Boot, 15A and 20A Straight Blade or 15A Locking Plugs and Connector Bodies, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60CM17

Straight Blade Devices, Accessories, Short Weatherproof Boot, 15A and 20A Straight Blade or 15A Locking Plugs and Connector Bodies, Yellow, Single Pack.

  • Short Weatherproof Boot
  • 15A and 20A Straight Blade or 15A Locking Plugs and Connector Bodies
  • Single Pack

Standard Product

General

Application

Short Boot for Plug

Catalog Number

HBL60CM17

Color

Yellow

Construction

Molded

EU RoHS Indicator

Yes

Item Type

15A Straight Blade and 15A Twist-Lock®

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Mounts on Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Accessory

Style

Seal-Tite triple seal

UPC

783585808352

Dimensions

Dimensions

2.6 in x 1.84 in x 1.84 in

Display Size

Standard Sized Product

Height

1.84 in

Length

2.6 in

Weight

0.15 lb

Width

1.84 in

Conductor Related

Cable Entry

End of Boot

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

10