
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL6017
Catalog Number
HBL6017
Color
Black
EU RoHS Indicator
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Accessory
Style
Seal-Tite triple seal
UPC
783585809182
Dimensions
2.6 in x 1.84 in x 1.84 in
Height
1.84 in
Length
2.6 in
Weight
0.15 lb
Width
1.84 in
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
20
Pallet Quantity
1680