
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLCORDCLAMPR
Colored Cord Clamps
Catalog Number
HBLCORDCLAMPR
Color
Red
Cord Range
0.230"-0.720" (5.8-18.3)
EU RoHS Indicator
Contact Manufacturer
Item Type
Insulgrip Plug
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Accessory
Style
Colored Cord Clamp
UPC
783585541037
Weight
0.05 lb
Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 VAC
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
Carton Quantity
10