HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Connector Body, Industrial/Commercial Grade, 3-Pole 4-Wire Grounding, 60A 125/250V, 14-60R, Black
Image of HBL9460NC Straight Blade Devices, Connector Body, Industrial/Commercial Grade, 3-Pole 4-Wire Grounding, 60A 125/250V, 14-60R, Black
Image of HBL9460NC Straight Blade Devices, Connector Body, Industrial/Commercial Grade, 3-Pole 4-Wire Grounding, 60A 125/250V, 14-60R, Black
play
360 View
Image of HBL9460NC Straight Blade Devices, Connector Body, Industrial/Commercial Grade, 3-Pole 4-Wire Grounding, 60A 125/250V, 14-60R, Black
+1
Image of HBL9460NC Straight Blade Devices, Connector Body, Industrial/Commercial Grade, 3-Pole 4-Wire Grounding, 60A 125/250V, 14-60R, Black
New

Straight Blade Devices, Connector Body, Industrial/Commercial Grade, 3-Pole 4-Wire Grounding, 60A 125/250V, 14-60R, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9460NC

Straight Blade Devices, Female Connector Body, Industrial/Commercial Grade, High Amp Straight Blade, 3-Pole 4-Wire Grounding, 60A 125/250V, 14-60R, Black

These high‑amp connectors are designed to support the RV, entertainment, and generator OEM markets, delivering secure, dependable and reliable power delivery.

  • Industrial Grade
  • High Amp Straight Blade
  • Heavy Duty

Standard

General

Application

High Ampacity Connections

Catalog Number

HBL9460NC

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Insulation

Insulated Body

Material

Valox 553

Mounting Type

Cord Mounted

Series

Heavy Duty

Style

Grounding

Type

Connector Body

UPC

783585985282

Dimensions

Dimensions

5.5 in x 2.75 in x 2.75 in

Display Size

Standard Sized Product

Height

2.75 in

Length

5.5 in

Weight

1 lb

Width

2.75 in

Electrical Ratings

Amperage Rating

60 A

Voltage Rating

125/250 V

Conductor Related

Number of Conductors

4-Wire

Number Of Poles

3-Pole

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R

Nema Rating

14-60R

Logistics

Carton Quantity

10

Pallet Quantity

1