HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Duplex Receptacle, CG, Smooth Face, 20A 125V, Red
Image of CR20R Straight Blade Devices, Duplex Receptacle, CG, Smooth Face, 20A 125V, Red
Image of CR20R Straight Blade Devices, Duplex Receptacle, CG, Smooth Face, 20A 125V, Red

Straight Blade Devices, Duplex Receptacle, CG, Smooth Face, 20A 125V, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CR20R

Straight Blade Devices, Duplex Receptacle, Commercial Grade, Smooth Face, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Side Wired Only, Red

  • Easy access split circuit tab
  • Fork terminal capable
  • Smooth face
  • Triple wipe contacts

Self Grounding

General

Application

Commercial Specification Grade

Catalog Number

CR20R

Color

Red

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585197555

Dimensions

Display Size

Standard Sized Product

Weight

0.16 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

8500