HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Explosion Proof, Receptacle with Adapter, 20A 125V, 5-20R, Single Pack
Image of UGRO20231 Straight Blade Devices, Explosion Proof, Receptacle with Adapter, 20A 125V, 5-20R, Single Pack

Straight Blade Devices, Explosion Proof, Receptacle with Adapter, 20A 125V, 5-20R, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: UGRO20231

Straight Blade Devices, Explosion Proof, Receptacle with Adapter, 20A 125V, 5-20R, Single Pack.

  • Explosion Proof
  • Receptacle with Adapter
  • 20A 125V
  • 5-20R

Explosion Proof

General

Application

Extra Heavy Duty

Catalog Number

UGRO20231

Color

Metallic

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Hazardous Location Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V2 or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

UPC

783585412504

Dimensions

Display Size

Standard Sized Product

Length

4.62 in

Weight

1.75 lb

Width

3 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

Listed to UL Standard 498, File E2186

Nema Rating

5-20R

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V2 or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

4

Pallet Quantity

561