HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Extra Heavy Duty Standard Duplex Receptacles for Controlled Applications, Fully Controlled, 15A, 125V,
Image of HBL5262C2LATR Straight Blade Devices, Extra Heavy Duty Standard Duplex Receptacles for Controlled Applications, Fully Controlled, 15A, 125V,
Image of HBL5262C2LATR Straight Blade Devices, Extra Heavy Duty Standard Duplex Receptacles for Controlled Applications, Fully Controlled, 15A, 125V,
play
Tamper-Resistant Receptacles

Straight Blade Devices, Extra Heavy Duty Standard Duplex Receptacles for Controlled Applications, Fully Controlled, 15A, 125V,

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5262C2LATR

Straight Blade Devices,Extra Heavy Duty Standard Duplex Receptacles for Controlled Applications , Fully Controlled,15A, 125V, 2 Pole, 3 Wire Grounding,Light Almond

  • Permanently marked with universal power symbol and the word "CONTROLLED" to visually identify receptacles used in automatic energy management systems
  • Patented TR design eliminates plug-in difficulty and TR complaints
  • Markings can be read regardless of mounting orientation
  • Complies with NEC Section 406.3, ASHRAE 90.1, and California Title 24 requirements
  • Complements Hubbell's Load:Logic® control system or other available energy management system

Tamper Resistant

General

Application

Extra Heavy Duty Standard Duplex

Catalog Number

HBL5262C2LATR

Color

Light Almond

Environmental Conditions

Tamper resistant

Item Type

Standard Duplex

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification- Ratings are a permanent part of the device
  • Mechanical: Terminal Accommodation- #14-10 AWG stranded or solid copper wire only.
  • Mechanical: Terminal Identification- Terminals identified in accordance with UL 498 and CSA
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Product Family

Straight Blade Devices

Series

Controlled

Specifications

  • Face: Nylon
  • Base: PBT
  • By-Pass Power Contacts : .036 in. (.9) Brass
  • Ground Contacts: .031 in. (.8) Brass
  • Clamping Plate: Plated steel:Mounting Strap: Brass
  • Automatic Self-grounding Staple: Stainless steel
  • Mounting Screws: Zinc plated steel

Style

Finder Face, Duplex Receptacle

Type

Tamper-Resistant

UPC

783585583815

Dimensions

Display Size

Standard Sized Product

Weight

0.2 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Tamper resistant

Industry Standard(s)

UL Listed to UL498 File No. E2186Certified to CSA, C22.2, No. 42 File 285Fed. Spec. W-C-596NEMA® WD-6 Compliant

Nema Rating

5-15R

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification- Ratings are a permanent part of the device
  • Mechanical: Terminal Accommodation- #14-10 AWG stranded or solid copper wire only.
  • Mechanical: Terminal Identification- Terminals identified in accordance with UL 498 and CSA
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Logistics

Carton Quantity

10