HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Female Connector Body, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 125V, 20A5-20R
Image of HBL15W33 Straight Blade Devices, Female Connector Body, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 125V, 20A5-20R

Straight Blade Devices, Female Connector Body, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 125V, 20A5-20R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL15W33

Straight Blade Female Connector Body, Elasto-Grip Watertight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 125V, 20A5-20R

  • Thermoplastic elastomer housing
  • Integral weatherproofing shroud seals connection between plug and connector
  • Nylon compression nut keeps water and dust from getting into the body around the cord

Watertight

General

Application

Industrial/Commercial

Catalog Number

HBL15W33

Color

Yellow

Cord Range

0.300"-0.655" (7.6-16.6)

Environmental Conditions

Watertight

EU RoHS Indicator

Horsepower - Maximum

1

Insulation

Insulated Body

Item Type

Elastogrip

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical:Current Interrupting: Certified for current interrupting at full rated current
  • Dielectric Voltage: Withstands 2,000V minimum
  • Mechanical:Terminal Accommodation #18-#12 AWG. Stranded copper wire only.Terminal Identification: Terminals identified in accordance with UL 498 and CSA
  • Environmental:Flammability :UL 94 HB or better
  • IP Suitability :IP55
  • Operating Temperatures: Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Series

Elastogrip Series

Specifications

  • Assembly Screws - Plated steel
  • Contact Holder - Nylon
  • Contacts - .040" (1.0) Brass
  • Housing - Thermoplastic Elastomer
  • Terminal Clamp - Nickel plated steel
  • Terminal Retainer - Clear Polycarbonate
  • Terminal Screws - #8-32 Brass , multiple drive

Style

Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Connector Body

UPC

783585013343

Dimensions

Dimensions

3.00 in x 1.61 in x 3.00 in

Display Size

Standard

Height

3 in

Length

3 in

Weight

0.3 lb

Width

1.61 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Conductor Range

#18 AWG to #12 AWG

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280C
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

5-20R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

1

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical:Current Interrupting: Certified for current interrupting at full rated current
  • Dielectric Voltage: Withstands 2,000V minimum
  • Mechanical:Terminal Accommodation #18-#12 AWG. Stranded copper wire only.Terminal Identification: Terminals identified in accordance with UL 498 and CSA
  • Environmental:Flammability :UL 94 HB or better
  • IP Suitability :IP55
  • Operating Temperatures: Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10

Pallet Quantity

1100