HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Female Connector Body, Insulgrip Heavy Duty, Industrial/Commercial Grade, Straight, 15A 250V, 6-15R and White
Image of HBL5669C Straight Blade Devices, Female Connector Body, Insulgrip Heavy Duty, Industrial/Commercial Grade, Straight, 15A 250V, 6-15R and White

Straight Blade Devices, Female Connector Body, Insulgrip Heavy Duty, Industrial/Commercial Grade, Straight, 15A 250V, 6-15R and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5669C

Straight Blade Devices, Female Connector Body, Insulgrip Heavy Duty, Industrial/Commercial Grade, Straight, 2- Pole 3-Wire Grounding, 15A 250V, 6-15R, Black and White, Single Pack.

  • Individual wiring terminals completely enclosed
  • Powerful, offsetting cord grips clamp on individual conductors
  • Fast lead assembly screws
  • Beveled housing prevents snagging

Standard Product

General

Application

Industrial/Commercial

Catalog Number

HBL5669C

Color

Cord Range

0.230"-0.720" (5.8-18.3)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Insulgrip

Material

Nylon

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #18-10 AWG copper conductors only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Insulgrip®

Specifications

  • Assembly Screws - Nickel plated steel
  • Contact Holder - Nylon
  • Contacts - .040 in. (1.0) Brass
  • Housing/Cord Clamp - Nylon
  • Terminal Clamp - Nickel plated steel
  • Terminal Retainer - Clear Polycarbonate
  • Terminal Screws - #8-32 Brass , multiple drive

Style

Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Connector Body

UPC

783585175805

Dimensions

Dimensions

2.78 in x 1.53 in x 1.53 in

Display Size

Standard

Height

1.53 in

Length

2.78 in

Weight

0.15 lb

Width

1.53 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

3750 W

Conductor Related

Conductor Range

#14 AWG to #12 AWG

Number of Conductors

3-Wire Grounding

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

6-15R

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #18-10 AWG copper conductors only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10

Pallet Quantity

4000