HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Female Connector Body, Insulgrip, Hospital Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R and White, Single Pack
Image of HBL8319C Straight Blade Devices, Female Connector Body, Insulgrip, Hospital Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R and White, Single Pack
Image of HBL8319C Straight Blade Devices, Female Connector Body, Insulgrip, Hospital Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R and White, Single Pack
play
Insulgrip Twist-Lock and Straight Blade Devices

Straight Blade Devices, Female Connector Body, Insulgrip, Hospital Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R and White, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8319C

Straight Blade Devices, Female Connector Body, Insulgrip, Hospital Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Black and White, Single Pack.

  • Beveled housing prevents snagging
  • Powerful, offsetting cord grips clamp on individual conductors

Standard Product

General

Application

Catalog Number

HBL8319C

Color

Black and White

Cord Range

0.230"-0.720" (5.8-18.3)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Horsepower - Maximum

1

Insulation

Insulated Body

Item Type

Insulgrip Connector

Material

Nylon

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2000V AC minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #18-10 AWG
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Hospital Grade

Specifications

  • Assembly Screws - Plated steel
  • Contacts - .04" (1.0) Copper Alloy
  • Cord Clamp - Nylon
  • Housing - Nylon
  • Terminal Clamp - Plated steel
  • Terminal Retainer - PBT
  • Terminal Screws - Brass

Style

Insulgrip

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Connector Body

UPC

783585180502

Dimensions

Dimensions

2.78 in x 1.53 in x 1.53 in

Display Size

Standard

Height

1.53 in

Length

2.78 in

Weight

0.2 lb

Width

1.53 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • UL Listed to UL498 File No. E2186

Nema Rating

5-20R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

1

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2000V AC minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #18-10 AWG
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10

Pallet Quantity

3600