Image of HBL5669VY Straight Blade Devices, Female Connector Body, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 3- Wire Grounding, 15A 250V, 6-15R
Image of HBL5669VY Straight Blade Devices, Female Connector Body, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 3- Wire Grounding, 15A 250V, 6-15R
Buy America(n) Qualified

Straight Blade Devices, Female Connector Body, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 3- Wire Grounding, 15A 250V, 6-15R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5669VY

Straight Blade Devices, Female Connector Body, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 3- Wire Grounding, 15A 250V, 6-15R, Yellow, Single Pack.

  • Hinged one piece body design for easy assembly
  • Powerful, offsetting cord grips clamp on individual conductors
  • Assembly screws are captive and will not fall out while wiring

Product details

General

Application

  • Industrial/Commercial

Catalog Number

HBL5669VY

Color

Cord Range

0.220"-0.660" (5.6-16.8)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Valise

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #18-#12 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Valise®

Specifications

  • Assembly Screws - Plated Steel
  • Assembly Screws - Plated steel
  • Cable Inserts - PPO
  • Contacts - Brass
  • Housing - Nylon
  • Terminal Clamp - Nickel plated steel
  • Terminal Screws - #8-32 Brass , multiple drive

Style

Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Connector Body

UPC

783585013213

Dimensions

Dimensions

2.38 in x 1.25 in x 0.88 in

Display Size

Standard

Height

0.88 in

Length

2.38 in

Weight

0.15 lb

Width

1.25 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

3750 W

Conductor Related

Conductor Range

#14 AWG to #12 AWG

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Wire Size

#18 AWG to #12 AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280C
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

6-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10