HUBBELL WIRING DEVICE-KELLEMS
Image of HBL5369EBK Straight Blade Devices, Female Connector, Insulgrip Heavy Duty, Industrial/Commercial Grade, Straight, 20A 125V, 5-20R, Rated for 12/3 SO
Image of HBL5369EBK Straight Blade Devices, Female Connector, Insulgrip Heavy Duty, Industrial/Commercial Grade, Straight, 20A 125V, 5-20R, Rated for 12/3 SO
play
Insulgrip Twist-Lock and Straight Blade Devices

Straight Blade Devices, Female Connector, Insulgrip Heavy Duty, Industrial/Commercial Grade, Straight, 20A 125V, 5-20R, Rated for 12/3 SO

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5369EBK

Straight Blade Devices, Female Connector, Insulgrip Heavy Duty, Industrial/Commercial Grade, Straight, 2-Pole 3- Wire Grounding, 20A 125V, 5-20R, Black, Single Pack, Rated for 12/3 SO.

  • Individual wiring terminals completely enclosed
  • Powerful, offsetting cord grips clamp on individual conductors
  • Fast lead assembly screws
  • Beveled housing prevents snagging

Product details

General

Application

Industrial/Commercial

Catalog Number

HBL5369EBK

Color

Black

Cord Range

0.250"-0.655" (6.4-16.6)

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

1

Item Type

Insulgrip Plug

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-10 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Insulgrip®

Specifications

  • Assembly Screws - Nickel plated steel
  • Contact Holder - Nylon
  • Contacts - .040 in. (1.0) Brass
  • Housing/Cord Clamp - Nylon
  • Terminal Clamp - Nickel plated steel
  • Terminal Retainer - Clear Polycarbonate
  • Terminal Screws - #8-32 Brass , multiple drive

Style

Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Connector Body

UPC

783585541396

Dimensions

Weight

0.15 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 V

Conductor Related

Conductor Range

#18 AWG to #10 AWG

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

5-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices