HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, IEC 320 Devices, Female Connector, 16A 250V, International Rated, Pressure Screw Terminal, Black, Single Pack
Image of H320C Straight Blade Devices, IEC 320 Devices, Female Connector, 16A 250V, International Rated, Pressure Screw Terminal, Black, Single Pack

Straight Blade Devices, IEC 320 Devices, Female Connector, 16A 250V, International Rated, Pressure Screw Terminal, Black, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: H320C

Straight Blade Devices, IEC 320 Devices, Female Connector, 16A 250V, International Rated, Pressure Screw Terminal, Black, Single Pack.

  • Compatible with IEC320
  • Hinged one piece body design for easy assembly
  • Two captive multiple drive assembly screws

Appliance Coupler

General

Catalog Number

H320C

Color

Black

Cord Range

0.325"-0 .475" (8.0-12.0)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Insulation

Insulated Body

Item Type

Valise

Material

Nylon

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Electrical - Rating - 16A 250V AC for European service
  • 20A 250V AC for North American service
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Cord Accommodation - .325" - .475" (8.0-12.0)
  • Mechanical - Terminal Accommodation - North American – #16-12 AWG stranded or solid copper conductor only,International – 1.55mm²-2.5mm²,Terminal Identification Terminals identified in accordance with UL 498 and CSA

Specifications

  •  Terminal Retainer - Nylon
  • Assembly Screws - Zinc plated steel
  • Configuration - IEC 60320-1 Style appliance coupler, C19
  • Device Type - 2 Pole + earth
  • Power Contacts -  .032" (.81) Brass
  • Terminal Clamp - Nickel plated steel
  • Terminal Screws - Stainless steel

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

UPC

783585777108

Dimensions

Dimensions

2.74 in x 1.42 in x 1.36 in

Display Size

Standard Sized Product

Height

1.36 in

Length

2.74 in

Weight

0.2 lb

Width

1.42 in

Electrical Ratings

Amperage Rating

20/16 A

Connectivity

Screw Terminals

Current / Amperage Rating

20/16 A

Current Rating

20/16 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

7500 W

Conductor Related

Conductor Range

#14 AWG to #12 AWG

Number of Conductors

3-Wire Grounding

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

North American-#16AWG-#12AWG; International-1.55mm²-2.5mm².

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • CSA certified 20A 250V AC-File No. 17337
  • UL classified to IEC 320, 16A 250V AC-File No. E111246
  • UL Listed 20A 250V AC-File No. E1706

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Electrical - Rating - 16A 250V AC for European service
  • 20A 250V AC for North American service
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Cord Accommodation - .325" - .475" (8.0-12.0)
  • Mechanical - Terminal Accommodation - North American – #16-12 AWG stranded or solid copper conductor only,International – 1.55mm²-2.5mm²,Terminal Identification Terminals identified in accordance with UL 498 and CSA

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10

Pallet Quantity

6000