HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20P, White, Single Pack
Image of HBL5378C Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20P, White, Single Pack
Image of HBL5378C Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20P, White, Single Pack
play
Insulgrip Twist-Lock and Straight Blade Devices

Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20P, White, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5378C

Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20P, White, Single Pack.

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #8-32 Multiple drive terminal screws
  • Mounting screws included

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL5378C

Color

White

Cord Range

0.230"-0.720" (5.8-18.3)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Horsepower - Maximum

0.5

Insulation

Insulated Body

Item Type

Standard Single

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #18-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Product Family

Extra Heavy Duty

Specifications

  • Assembly Screws - Steel - nickel plated
  • Blades - Brass
  • Housing - Nylon
  • Mounting Screws - Nickel plated brass
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #8-32 Brass, Multiple Drive

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Flanged Inlet

UPC

783585174402

Dimensions

Dimensions

1.71 in x 1.69 in x 1.71 in

Display Size

Standard Sized Product

Height

1.71 in

Length

1.71 in

Weight

0.1 lb

Width

1.69 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Conductor Range

#18 AWG to #10 AWG

Number of Conductors

3-Wire

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42
  • NEMA® WD-6 Compliant
  • UL Listed, File E2186

Nema Rating

5-20P

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #18-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10

Pallet Quantity

4500