HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Male Plug, Finger Grip, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Black, Single Pack
Image of HBL5921 Straight Blade Devices, Male Plug, Finger Grip, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Black, Single Pack

Straight Blade Devices, Male Plug, Finger Grip, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Black, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5921

Straight Blade Devices, Male Plug, Finger Grip, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Black, Single Pack

  • Insulprene body
  • External cord clamp
  • Dead front construction

General

Application

Industrial/Commercial Grade

Catalog Number

HBL5921

Color

Black

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

0.5

Item Type

Insulgrip Plug

Material

Polycarbonate

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-12 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Insulprene

Specifications

  • Assembly Screws - Nickel plated steel
  • Blade Holder - Nylon
  • Blades - .060 in. (1.5) Brass
  • Cord Clamp - Plated Steel
  • Housing - Insulprene
  • Terminal Clamp - Nickel plated steel
  • Terminal Screws - #8-32 Brass , multiple drive

Style

Finger Grip

Type

Plug

UPC

783585013244

Dimensions

Weight

0.1 lb

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

CSA Certified to C22.2 No. 42 File 280

Nema Rating

5-15P

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-12 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10