HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 3-Pole 4-Wire Grounding, 60A 3 Phase 250V AC, 15-60P, Single Pack
Image of HBL8462C Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 3-Pole 4-Wire Grounding, 60A 3 Phase 250V AC, 15-60P, Single Pack
Image of HBL8462C Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 3-Pole 4-Wire Grounding, 60A 3 Phase 250V AC, 15-60P, Single Pack
play
Insulgrip Twist-Lock and Straight Blade Devices

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 3-Pole 4-Wire Grounding, 60A 3 Phase 250V AC, 15-60P, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8462C

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 3-Pole 4-Wire Grounding, 60A 3 Phase 250V AC, 15-60P, Black, Single Pack.

  • Gripping ribs provide secure gripping area
  • Supertough nylon housing
  • Catalog number, ratings and certifications molded in face

General

Catalog Number

HBL8462C

Color

Black

Cord Range

0.625"-1.310"

EU RoHS Indicator

Horsepower - Maximum

10

Material

Nylon

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Product Family

Extra Heavy Duty

Style

Grounding

Type

Plug

UPC

783585015200

Dimensions

Dimensions

4.5 in x 2.72 in x 2.38 in

Height

2.38 in

Length

4.5 in

Weight

0.8 lb

Width

2.72 in

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Current Rating

60 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed to UL498 File E1706, CSA Certified to C22.2 No. 42 File 280

Nema Rating

15-60P

Operational

Horsepower - Maximum

10

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

5

Pallet Quantity

765