Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7977
Catalog Number
HBL7977
Color
Black
Cord Range
0.625"-1.187"
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
3
Material
Nylon
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Extra Heavy Duty
Style
Non-Grounding
Type
Plug
UPC
783585015132
Dimensions
4.33 in x 2.75 in x 1.88 in
Height
1.88 in
Length
4.33 in
Weight
0.55 lb
Width
2.75 in
Amperage Rating
50 A
Current / Amperage Rating
50 A
Current Rating
50 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V
Number Of Wires
3-Wire
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Industry Standard(s)
UL Listed, File E2186, Listed To UL Standard 498
Nema Rating
10-50P
Carton Quantity
10