


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL8315CT
Application
Catalog Number
HBL8315CT
Color
Transparent
Cord Range
0.230"-0.720" (5.8-18.3)
EU RoHS Indicator
Horsepower - Maximum
1
Item Type
Insulgrip Plug
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Product Family
Hospital Grade
Specifications
Style
Insulgrip
Type
Plug
UPC
783585180052
Dimensions
1.97 in x 1.53 in x 1.53 in
Height
1.53 in
Length
1.97 in
Weight
0.15 lb
Width
1.53 in
Amperage Rating
20 A
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG
EU RoHS Indicator
Industry Standard(s)
Nema Rating
5-20P
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
1
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10