
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL9379
Catalog Number
HBL9379
Color
Black
Cord Range
0.625"-1.187"
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
2
Material
Nylon
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Extra Heavy Duty
Style
Grounding
Type
Plug
UPC
783585015545
Dimensions
4.34 in x 2.75 in x 1.88 in
Height
1.88 in
Length
4.34 in
Weight
0.55 lb
Width
2.75 in
Amperage Rating
50 A
Current / Amperage Rating
50 A
Current Rating
50 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
277 V
Voltage Rating Description
277 VAC
Number Of Poles
2-Pole
Number Of Wires
3-Wire
EU RoHS Indicator
Contact Manufacturer
Nema Rating
7-50P
Horsepower - Maximum
2
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
10