HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Male Plug, Nylon, 4-Position, Heavy Duty, Industrial/CommercialGrade, Angled, 3-Pole 4-Wire Grounding, 30A 125/250V, 14-30P.
Image of HBL9432C Straight Blade Devices, Male Plug, Nylon, 4-Position, Heavy Duty, Industrial/CommercialGrade, Angled, 3-Pole 4-Wire Grounding, 30A 125/250V, 14-30P.

Straight Blade Devices, Male Plug, Nylon, 4-Position, Heavy Duty, Industrial/CommercialGrade, Angled, 3-Pole 4-Wire Grounding, 30A 125/250V, 14-30P.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9432C

Engineered specifically for EV charging applications, Hubbell's 14-50P straight blade angled plug stands out as a superior and reliable choice, fully compatible with established EV charging standards. This sturdy plug is crafted to offer exceptional durability, safety, and high performance, making it the ideal choice for environments that demand reliability in EV power delivery.

  • Material & Construction: Crafted from industrial-grade nylon, this durable plug withstands daily use, ensuring long-lasting, reliable performance essential for EV charging system integrity.
  • Configuration: Includes a 4-position, angled layout with 3 poles and 4 wires, grounding included. It meets EV charging's high demands and boosts safety by reducing electrical hazards.
  • Electrical Rating: Boasting a 50A, 125/250V capacity, this plug is suited for high-powered EV charging stations, ensuring efficient and reliable power delivery.
  • Safety Compliance: This plug meets strict safety standards with a grounding pin and heavy-duty materials, reducing electrical shock risks and ensuring a secure connection to protect equipment and users.
  • Ease of Use: Designed with an angled interface and ergonomic handle, this plug allows easy operation and handling in tight spaces, ensuring safe and effortless insertion and removal.
  • Long-Term Reliability: Investing in Hubbell’s Straight Blade Male Plug means choosing a product that will not only meet the current demands of EV charging but also continue to deliver performance and safety long into the future.

General

Catalog Number

HBL9432C

Color

Black

Cord Range

0.625"-1.310"

EU RoHS Indicator

Horsepower - Maximum

2

Material

Nylon

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Extra Heavy Duty

Specifications

  • Blade Holder - Reinforced Thermoplastic Polyester
  • Blades - Brass
  • Box Terminals - Copper Alloy
  • Cord Clamps - Reinforced Thermoplastic Polyester
  • Housing - Supertough Nylon

Style

Grounding

Type

Plug

UPC

783585015446

Dimensions

Dimensions

4.5 in x 3.38 in x 2.37 in

Height

2.37 in

Length

4.5 in

Weight

0.8 lb

Width

3.38 in

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

  • 125 V
  • 250 V

Voltage Rating Description

125/250 V

Wattage

7500 W

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#12 AWG to #4 AWG

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA
  • UL Listed File E1706

Nema Rating

14-30P

Operational

Horsepower - Maximum

2

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

5

Pallet Quantity

765