HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Male Plug, Nylon, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 30A 125V, TT-30P
Image of HBLTT30P Straight Blade Devices, Male Plug, Nylon, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 30A 125V, TT-30P
Image of HBLTT30P Straight Blade Devices, Male Plug, Nylon, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 30A 125V, TT-30P
play
360 View
play
Insulgrip Twist-Lock and Straight Blade Devices
+1
Image of HBLTT30P Straight Blade Devices, Male Plug, Nylon, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 30A 125V, TT-30P

Straight Blade Devices, Male Plug, Nylon, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 30A 125V, TT-30P

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLTT30P

Straight Blade Devices, Male Plug, Nylon, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 30A 125V, TT-30P, Single Pack.

  • High density polyurethane construction supports heavy loads and is weather resistant
  • Modular interlocking design for easy installation, breakdown and storage
  • Safety surface pattern reduces slipping and skidding
  • High visibility safety blue and yellow colors

General

Catalog Number

HBLTT30P

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585530512

Dimensions

Weight

0.25 lb

Electrical Ratings

Current Rating

30 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Certifications And Compliance

Nema Rating

TT-30P

Logistics

Carton Quantity

10

Pallet Quantity

2560