


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL9461C
Catalog Number
HBL9461C
Color
Black
Cord Range
0.625"-1.310"
EU RoHS Indicator
Horsepower - Maximum
3
Material
Nylon
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Product Family
Extra Heavy Duty
Specifications
Style
Grounding
Type
Plug
UPC
783585015354
Dimensions
4.13 in x 2.88 in x 2.88 in
Height
2.88 in
Length
4.13 in
Weight
0.8 lb
Width
2.88 in
Amperage Rating
60 A
Current / Amperage Rating
60 A
Current Rating
60 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
Voltage Rating Description
125/250 V
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#12 AWG to #4 AWG
EU RoHS Indicator
Industry Standard(s)
Nema Rating
14-60P
Horsepower - Maximum
3
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
5
Pallet Quantity
680