HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Black, Single Pack
Image of HBL5966VBLK Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Black, Single Pack

Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Black, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5966VBLK

Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Black, Single Pack.

  • Hinged one piece body design for easy assembly
  • Powerful, offsetting cord grips clamp on individual conductors
  • Assembly screws are captive and will not fall out while wiring
  • Insulation displacement terminals reduce assembly time

General

Application

Industrial/Commercial Grade

Catalog Number

HBL5966VBLK

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

2

Item Type

Valise

Material

Polycarbonate

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-16 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Valise®

Specifications

  • Assembly Screws - Plated Steel
  • Blades - Brass
  • Housing - Nylon

Style

Standard

Type

Plug

UPC

783585013428

Dimensions

Weight

0.1 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #16 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

5-15P

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

2

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-16 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10

Pallet Quantity

6000