HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Male PlugInterior, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P
Image of HBL14W47IN Straight Blade Devices, Male PlugInterior, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P

Straight Blade Devices, Male PlugInterior, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL14W47IN

Straight Blade Devices, Male PlugInterior, Elasto-Grip Water Tight, Industrial/Commercial Grade,Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Yellow, Single Pack

  • Heat-resistant white Nylon
  • Nickel-plated brass contacts

General

Catalog Number

HBL14W47IN

EU RoHS Indicator

Contact Manufacturer

Series

Watertight Devices

Type

Interiors

UPC

783585456188

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

5-15P

Logistics

Carton Quantity

50