HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Plug Strip, 6) Receptacles, Plastic Body, 6' Cord, Office White
Image of HBL6PPS Straight Blade Devices, Plug Strip, 6) Receptacles, Plastic Body, 6' Cord, Office White

Straight Blade Devices, Plug Strip, 6) Receptacles, Plastic Body, 6' Cord, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6PPS

Straight Blade Devices, Plug Strip, 6) Receptacles, Plastic Body, 6' Cord, Office White

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

  • 6 foot cord
  • Tamper resistant shutters.

6' Cord

General

Application

6 Outlet, Standard Devices

Catalog Number

HBL6PPS

Color

Office White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Indicator(s) Type

LED Indicator

Item Type

Surge Protection Plug Strips

Material

Non-Metallic

Material - Mounting Hardware

Portable

Number Of Outlets

6

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Response Time

5

Series

Economy Power Strips (no SPD)

Specifications

  • Height - 1.85" (47.0)
  • Length - 11.2" (284.5)
  • No.of Outlets - 6
  • Width - 2.36" (59.9)

Type

Non-Metallic

UPC

783585120508

Dimensions

Display Size

0 Joules

Electrical Ratings

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Conductor Related

Cord Length

6 ft

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Operational

Indicator(s) Type

LED Indicator

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Response Time

5

Configuration

Number Of Outlets

6

Logistics

Carton Quantity

12

Pallet Quantity

480