HUBBELL WIRING DEVICE-KELLEMS
Image of 5262AR Straight Blade Devices,Commercial/IG,15A 125V,5-15R,Red
Image of 5262AR Straight Blade Devices,Commercial/IG,15A 125V,5-15R,Red

Straight Blade Devices,Commercial/IG,15A 125V,5-15R,Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 5262AR

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Red

  • Easy access split circuit tab
  • Finder Groove Face
  • Triple wipe contacts
  • Wrap-around galvanized steel strap

Self Grounding

General

Application

Hubbell-Pro Heavy Duty

Catalog Number

5262AR

Color

Red

Environmental Conditions

Indoor Dry unless protected by additional means

Material

Thermoplastic/Composite

Mounting Type

  • Screw Mount
  • Screw Mount

Product Family

Hubbell-PRO

Size

Standard Sized Product

Style

Finder Groove Face

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Type

Standard Duplex

UPC

783585530925

Dimensions

Size

Standard Sized Product

Weight

0.15 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry unless protected by additional means

Industry Standard(s)

UL File No. E2186, Certified to CSA 22.2, No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant

Nema Rating

5-15R

Operational

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Logistics

Carton Quantity

10

Pallet Quantity

9000