
Brand: Hubbell Wiring Device-Kellems
Catalog ID: 5352BK
Self Grounding
Application
Hubbell-Pro Extra Heavy Duty
Catalog Number
5352BK
Color
Black
Environmental Conditions
Indoor Dry unless protected by additional means
Material
Thermoplastic/Composite
Mounting Type
Screw Mount
Series
Hubbell-PRO
Size
Standard Sized Product
Style
Smooth Face
Temperature Rating
Maximum continuous 75°C; minimum -40°C (w/o impact)
Type
Standard Duplex
UPC
783585586892
Size
Standard Sized Product
Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Phase
Single Phase
Voltage Rating
125 V
Wattage
1875 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#12 AWG to #10 AWG
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Environmental Conditions
Indoor Dry unless protected by additional means
Industry Standard(s)
UL File No. E2186, Certified to CSA 22.2, No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant
Nema Rating
5-20R
Temperature Rating
Maximum continuous 75°C; minimum -40°C (w/o impact)
Carton Quantity
10