HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Red
Image of 5352R Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Red
Buy America(n) Qualified

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 5352R

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Red

  • Slender/compact design
  • Smooth face
  • Triple wipe contacts

Self Grounding

General

Application

Hubbell-Pro Extra Heavy Duty

Catalog Number

5352R

Color

Red

Environmental Conditions

Indoor Dry unless protected by additional means

Material

Thermoplastic/Composite

Mounting Type

Screw Mount

Series

Hubbell-PRO

Size

Standard Sized Product

Style

Smooth Face

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Type

Standard Duplex

UPC

783585530840

Dimensions

Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Environmental Conditions

Indoor Dry unless protected by additional means

Industry Standard(s)

UL File No. E2186, Certified to CSA 22.2, No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant

Nema Rating

5-20R

Operational

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Logistics

Carton Quantity

10