HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Receptacles, Duplex, Heavy Duty Grade, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R, Black
Image of 5662BK Straight Blade Devices, Receptacles, Duplex, Heavy Duty Grade, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R, Black

Straight Blade Devices, Receptacles, Duplex, Heavy Duty Grade, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 5662BK

Straight Blade Devices, Receptacles, Duplex, Heavy Duty Grade, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R, Black

  • Back and side wired
  • Fed- Spec UL listed
  • Smooth nylon face, Brass triple-wipe contacts

Self Grounding

General

Application

Hubbell-Pro Heavy Duty

Catalog Number

5662BK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

1.5

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Hubbell-PRO

Style

Smooth Face

Type

Standard Duplex

UPC

783585555812

Dimensions

Weight

0.2 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating Description

250 V

Wattage

3750 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • Certified to CSA 22.2, No. 42
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

6-15R

Operational

Horsepower - Maximum

1.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10