




Brand: Hubbell Wiring Device-Kellems
Catalog ID: 5662IV
Self Grounding
Application
Hubbell-Pro Heavy Duty
Catalog Number
5662IV
Color
Ivory
Horsepower - Maximum
1.5
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
Hubbell-PRO
Style
Smooth Face
Type
Standard Duplex
UPC
783585555782
Weight
0.2 lb
Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating Description
250 V
Wattage
3750 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
Industry Standard(s)
Nema Rating
6-15R
Horsepower - Maximum
1.5
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10